The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • SL200802D4

Recy30% Trunking lid SL20080 cherry SL200802D4

EAN
4012740895019
Packaging
18 Meters

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Recy30% Trunking lid SL20080 cherry

SL200802D4

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
SL200801
SL200801
Trunking base SL20080 black
Add to a list
Add to a list

Optional accessories

  • Trans­ition piece/junc­tion piece for skirting duct 1 products available
  • Appli­ance box for skirting duct 2 products available

Complete your system

  • Trans­ition piece/junc­tion piece for skirting duct
  • Appli­ance box for skirting duct
  • SL2008081D1

    Adaptor for trunking SL 20x80mm and EK 40x40mm alu

    0.00 €  / *
  • SL20080911D1

    acc.box univ. SL20080 alu

    0.00 €  / *
  • SL200809119011

    acc.box univ. SL20080 black

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    80 mm
  • Width
    20 mm
  • Length
    2000 mm
Mater­ials
  • Material
    Polyvinyl­chloride (PVC)
  • Colour
    Cherry
Cover, door
  • Lid with soft lip
    Without soft lip
Equip­ment
  • With carpet border
    No
  • With protective film
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Skirting trunking SL (containing 30% recycled PVC in trunking base and cover)
PDF
406,73 kB
REACH declaration SL200802D4
PDF
RoHS report SL200802D4
PDF

Downloads

  • Image SL200802D4  | Hager Africa

    Product Image SL200802D4

  • Product datasheet

    Image Hager Product data sheet SL200802D4  | Hager Africa

    Hager Product data sheet SL200802D4

    Recy30% Trunking lid SL20080 cherry

    PDF
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager Africa

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group