The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL20055AD5
    EAN
    4012740894937
    Packaging
    1 Piece
    • Skirting ducts
    • Device supports for skirting ducts
    • See more

    acc.box coupling SL20055 oak SL20055AD5

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    acc.box coupling SL20055 oak

    SL20055AD5

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      22 mm
    • Width
      20 mm
    • Length
      110 mm
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Related Series
      SL Standard 20x55

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SL20055AD5
    PDF
    RoHS report SL20055AD5
    PDF

    Downloads

    • Image SL20055AD5  | Hager Africa

      Product Image SL20055AD5

    • Product datasheet

      Image Hager Product data sheet SL20055AD5  | Hager Africa

      Hager Product data sheet SL20055AD5

      acc.box coupling SL20055 oak

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055AD1 - Accessory box coupling Beech ABS Overlapping for SL Standard 20x55
      SL20055AD1
      acc.box coupling SL20055 alu
    • 2
      SL20080903D1 - Empty accessory box 47x45mm compatible IP40 IK07 Traffic white RAL9016
      SL20080903D1
      acc.box SL20080 empty alu
    • 3
      SL200559039016 - Internal corner 90° LF trunking 30x30mm halogen-free IK07 stone grey
      SL200559039016
      acc.box SL20055 empty traffic white
    • 4
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 5
      SL200809119011 - Universal accessory box SL20080 Aluminium IP40 IK07 Std 60 mm
      SL200809119011
      acc.box univ. SL20080 black

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group