The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • SA463
    EAN
    3250615514639
    Packaging
    1 Piece

    Trip free switch 4P 63A SA463

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trip free switch 4P 63A

    SA463

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Break switch
    • Type of pole
      4P
    Elec­tric current
    • Rated current IN
      63 A
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0.80 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2.70 - 2.70 Nm
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    Capa­city
    • Number of modules
      4.50
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Dimen­sions
    • Height
      83 mm
    • Width
      79 mm
    • Depth
      68 mm
    Equip­ment
    • Number of NO contacts
      5
    • Number of NC contacts
      1
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      Sw: 6 - 25 mm² - Aux: 1 - 10 mm²
    Power
    • Power dissip­a­tion at IN
      14.09 W
    • Power loss per pole at In
      3.69 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SA463
    PDF

    Downloads

    • Image SA463  | Hager Africa

      Product Image SA463

    • Product datasheet

      Image Hager Product data sheet SA463  | Hager Africa

      Hager Product data sheet SA463

      Trip free switch 4P 63A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      262,78 kB
      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      Modułowe rozłączniki izolacyjne z możliwością wyzwalania

      PDF
      283,45 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group