The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Device install­a­tion
  • Device install­a­tion for flush mounted inserts
  • R9281VERZ
  • Cable routing and room connec­tion systems

Pre-cut lid 1gang, BRS 70172, galvanized R9281VERZ

EAN
4012740192446
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Pre-cut lid 1gang, BRS 70172, galvanized

R9281VERZ

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Width
    170 mm
  • Length
    125 mm
  • Lid width
    120 mm
  • Diameter of opening
    0
  • Height of opening
    76 mm
  • Width of opening
    76 mm
  • Corner radius of opening
    7 mm
  • Number of units
    1
Config­ur­a­tion
  • Type of device (pre-cut lid for dado trunk­ing)
    Device with central plate
  • Over­lap­ping
    No
Accessories
  • Has labelling field
    No
Mater­ials
  • Material
    Steel
  • Treat­ment
    Galvan­ised
  • Colour
    Zinc
Safety
  • Impact resist­ance IK
    IK07
Equip­ment
  • With protective film
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration R9281VERZ
PDF
Hager RoHS report R9281VERZ
PDF

Downloads

  • Image R9281VERZ  | Hager Africa

    Product Image R9281VERZ

  • Product datasheet

    Image Hager Product data sheet R9281VERZ  | Hager Africa

    Hager Product data sheet R9281VERZ

    Pre-cut lid 1gang, BRS 70172, galvanized

    PDF
More documentation

Discover more of this product range

    3
  • 1
    G2850 - Outlet box 1-gang Energy for BR front-mounting for domestic installation devices
    G2850
    Outlet box 1-gang Energy for BR front-mounting for domestic installation devices
  • 2
    G2860 - Outlet box 2-gang Energy for BR front-mounting for domestic installation devices
    G2860
    Outlet box 2-gang Energy for BR front-mounting for domestic installation devices
  • 3
    G2870 - Outlet box 1-gang Data for BR front-mounting for domestic installation devices
    G2870
    Outlet box 1-gang Data for BR front-mounting for domestic installation devices

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group