The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • NRN101
    The Hager MCB 1P 25kA C-1A 1M safeguards single-phase circuits against overloads and short circuits. With 1A rating, C curve and 25kA Icu (Ics 7.5kA, Icn 10kA), it suits precise protection in residential or industrial control circuits. Rated 240-415 V AC, Ui 500 V, 6 kV impulse. Compact 1 module with screw terminals and biconnect bottom, 360° mounting, IP20, and -25 to 70°C for reliable, space-saving installation.
    EAN
    3250614644795
    Packaging
    1 Piece
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    Motion detector corridor 360° flush-mounted NO, range 5x30 m, 400 W LED, IP41 NRN101

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector corridor 360° flush-mounted NO, range 5x30 m, 400 W LED, IP41

    NRN101

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      1 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      7.50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      25 kA
    • Rated current at -15°C
      1.29 A
    • Rated current at -10°C
      1.26 A
    • Rated current at -5°C
      1.23 A
    • Rated current at 0°C
      1.2 A
    • Rated current at 5°C
      1.16 A
    • Rated current at 10°C
      1.13 A
    • Rated current at 15°C
      1.1 A
    • Rated current at 20°C
      1.07 A
    • Rated current at 25°C
      1.03 A
    • Rated current at 30°C
      1 A
    • Rated current at 35°C
      0.96 A
    • Rated current at 40°C
      0.92 A
    • Rated current at 45°C
      0.88 A
    • Rated current at 50°C
      0.84 A
    • Rated current at 55°C
      0.8 A
    • Rated current at 60°C
      0.76 A
    • Rated current at 65°C
      0.72 A
    • Rated current at 70°C
      0.68 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      25 kA
    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      C
    Capa­city
    • Number of modules
      1
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      0.13 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration NRN101
    PDF
    RoHS report NRN101
    PDF

    Downloads

    • Image NRN101  | Hager Africa

      Product Image NRN101

    • Product datasheet

      Image Hager Product data sheet NRN101  | Hager Africa

      Hager Product data sheet NRN101

      MCB 1P 25kA C-1A 1M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      274,42 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NEN150 - MCB 1P 6/10kA B-50A 1M
      NEN150
      MCB 1P 6/10kA B-50A 1M
    • 2
      NEN125 - Magnetic MCB 4P 63A 15kA 400V IEC 60947-2 4 Modules
      NEN125
      MCB 1P 6/10kA B-25A 1M
    • 3
      HMX410 - Terminal shield 3P for HA362/HA364/HA368
      HMX410
      MCB 4P 50kA C-10A 6M
    • 4
      HMX363 - MCB 3P 50kA C-63A 4.5M
      HMX363
      MCB 3P 50kA C-63A 4.5M
    • 5
      HMX340 - MCB 3P 50kA C-40A 4.5M
      HMX340
      MCB 3P 50kA C-40A 4.5M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group