The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MW140
    EAN
    3250614531408
    Packaging
    12
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 1P 3kA C-40A 1M MW140

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 1P 3kA C-40A 1M

    MW140

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      40 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      3 kA
    • Rated current at -15°C
      45.68 A
    • Rated current at -10°C
      45.05 A
    • Rated current at -5°C
      44.42 A
    • Rated current at 0°C
      43.79 A
    • Rated current at 5°C
      43.16 A
    • Rated current at 10°C
      42.52 A
    • Rated current at 15°C
      41.89 A
    • Rated current at 20°C
      41.26 A
    • Rated current at 25°C
      40.63 A
    • Rated current at 30°C
      40 A
    • Rated current at 35°C
      39.31 A
    • Rated current at 40°C
      38.61 A
    • Rated current at 45°C
      37.92 A
    • Rated current at 50°C
      37.22 A
    • Rated current at 55°C
      36.53 A
    • Rated current at 60°C
      35.83 A
    • Rated current at 65°C
      35.14 A
    • Rated current at 70°C
      34.44 A
    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      C
    Capa­city
    • Number of modules
      1
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      3 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      35 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      4.80 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MW140
    PDF
    RoHS report MW140
    PDF

    Downloads

    • Image MW140  | Hager Africa

      Product Image MW140

    • Product datasheet

      Image Hager Product data sheet MW140  | Hager Africa

      Hager Product data sheet MW140

      MCB 1P 3kA C-40A 1M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      256,14 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NCN204A - Miniature circuit breaker 1P 32A Curve C 10kA Icn 15kA Icu 1 Module
      NCN204A
      MCB 2P 10kA/15kA C-4A 2M
    • 2
      NEN150 - MCB 1P 6/10kA B-50A 1M
      NEN150
      MCB 1P 6/10kA B-50A 1M
    • 3
      NEN125 - Magnetic MCB 4P 63A 15kA 400V IEC 60947-2 4 Modules
      NEN125
      MCB 1P 6/10kA B-25A 1M
    • 4
      HMX410 - Terminal shield 3P for HA362/HA364/HA368
      HMX410
      MCB 4P 50kA C-10A 6M
    • 5
      HMX363 - MCB 3P 50kA C-63A 4.5M
      HMX363
      MCB 3P 50kA C-63A 4.5M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group