The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Modular protec­tion and accessories
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • MV116Z
  • Modular devices

MCB 1P 3kA C-16A 1M MV116Z

EAN
3250614527029
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 1P 3kA C-16A 1M

MV116Z

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    3 kA
Archi­tec­ture
  • Type of pole
    1P
  • Curve
    C
Capa­city
  • Number of modules
    1
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    3 kA
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
Frequency
  • Frequency
    50 - 60 Hz
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 35 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Power
  • Total power loss under IN
    2.40 W
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration MV116Z
PDF
Hager RoHS report MV116Z
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet MV116Z  | Hager Africa

    Hager Product data sheet MV116Z

    MCB 1P 3kA C-16A 1M

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-09-11

    PDF
    519,81 kB
More documentation

Discover more of this product range

    5
  • 1
    MCN316A - MCB 3P 6kA C-16A 3M
    MCN316A
    MCB 3P 6kA C-16A 3M
  • 2
    MCN120A - MCB 1P 6kA C-20A 1M
    MCN120A
    MCB 1P 6kA C-20A 1M
  • 3
    MCN116A - MCB 1P 6kA C-16A 1M
    MCN116A
    MCB 1P 6kA C-16A 1M
  • 4
    MCN110A - MCB 1P 6kA C-10A 1M
    MCN110A
    MCB 1P 6kA C-10A 1M
  • 5
    MBN132A - MCB 1P 6kA B-32A 1M
    MBN132A
    MCB 1P 6kA B-32A 1M

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group