The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • LFS200206UNLA
    EAN
    4012740022989
    Packaging
    1 Piece

    endcap zinc / diecasting for LFS trunking 20x20mm unpainted LFS200206UNLA

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    endcap zinc / diecasting for LFS trunking 20x20mm unpainted

    LFS200206UNLA

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      18 mm
    • Width
      19 mm
    Mater­ials
    • Material
      Zinc
    • Treat­ment
      Untreated
    Safety
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP30
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Equip­ment
    • With protective film
      No
    Config­ur­a­tion
    • Over­lap­ping
      No
    • With anti­bac­terial treat­ment
      No
    Connectivity
    • Mounting type
      Screw connec­tion, Snap-on mounting
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Distribution trunking system LFS & OLFS (English )
    PDF
    229,34 kB
    REACH declaration LFS200206UNLA
    PDF
    RoHS report LFS200206UNLA
    PDF

    Downloads

    • Image LFS200206UNLA  | Hager Africa

      Product Image LFS200206UNLA

    • Product datasheet

      Image Hager Product data sheet LFS200206UNLA  | Hager Africa

      Hager Product data sheet LFS200206UNLA

      endcap zinc / diecasting for LFS trunking 20x20mm unpainted

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2021-09-30  | Hager Africa

      Declaration of conformity en-GB, de-DE 2021-09-30

      PDF
      633,95 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group