The Hager overlapping halogen‑free T-piece for LF/LFF 20x33 mm trunking enables clean T‑junctions in cable runs. Moulded ABS (brown RAL 8014) with IK07 impact resistance and -5 to 60°C operating range ensures durability and safety. Compact (H20 x W33 mm, a=92 mm), it delivers a neat finish and quick installation for residential and commercial trunking systems.
EAN
4012740022347
Packaging
1 Piece
End cap halogen-free for LF/LFF trunking 20x33mm brown ABS IK07 LFF2003588014
Technical properties
Dimensions
-
Height20 mm
-
Width33 mm
-
Measurement a92 mm
Accessories
-
Type of accessoryMoulded
Standards
-
Suitable for functional integrity according to DIN4102-12No
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourBrown
-
RAL code8014
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF2003588014
T-piece overlapping halogen free for trunking LF/LFF 20x33mm brown
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation