The Hager end cap for LF/LFF 20x33 mm trunking provides a neat, safe termination and cable protection. Halogen-free ABS (brown RAL 8014) with IK07 impact resistance operates from -5 to 60°C. Quick to install by snap-on or screw fixing, it improves durability and aesthetics for residential and commercial installations.
EAN
4012740022309
Packaging
5
Flat angle 90° halogen-free for LF/LFF trunking 20x33 mm Brown RAL8014 IK07 LFF2003568014
Technical properties
Dimensions
-
Height20 mm
-
Width33 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourBrown
-
RAL code8014
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF2003568014
endcap overlapping halogen free for trunking LF/LFF 20x33mm brown
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation