The Hager flat angle for LF/LFF 20x33 mm trunking routes cables neatly around 90° corners. Halogen-free ABS (RAL 8014 brown) limits smoke and toxic emissions, while IK07 impact resistance ensures durability. Moulded design simplifies installation and maintains a clean finish. Operates from -5 to 60°C, ideal for residential and commercial cable management.
EAN
4012740022262
Packaging
5
Internal corner overlapping halogen-free for LF/LFF 20x33mm, brown, IK07 LFF2003558014
Technical properties
Dimensions
-
Height20 mm
-
Width33 mm
-
Measurement a43 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourBrown
-
RAL code8014
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF2003558014
flat angle overlapping halogen free for trunking LF/LFF 20x33mm brown
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation