Hager internal corner for LF/LFF 20x33 mm trunking provides a clean 90° turn for safe, tidy cable routing. Moulded halogen‑free ABS in brown (RAL 8014), it offers IK07 impact resistance and reliable performance from -5 to 60°C. Compact (H20 x W33 mm), it preserves trunking capacity and appearance in residential or commercial installs. Ideal for quick, secure corner transitions without compromising safety.
EAN
4012740022224
Packaging
1 Piece
External corner overlapping halogen-free for LF/LFF 20x33 brown IK07 LFF2003548014
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height20 mm
-
Width33 mm
-
Measurement a35 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourBrown
-
RAL code8014
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF2003548014
internal corner overlapping halogen free for LF/LFF 20x33mm brown
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation