The Hager halogen‑free endcap for LF/LFH 60x110 mm trunking (stone grey RAL 7030) provides a clean, safe termination and cable protection. Made of durable ABS with IK07 impact resistance, it operates from -5 to 60°C. Fast screw or snap-on mounting speeds installation. Sized 61x110 mm to match the trunking for a neat, professional finish in residential or commercial installations.
EAN
4012740021807
Packaging
1 Piece
RCCB Phase+Neutral 63A 30mA Type A High Immunity 230V 2 Modules LF6011067030
Technical properties
Dimensions
-
Height61 mm
-
Width110 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6011067030
endcap halogen free for trunking LF/LFH 60x110mm stone grey
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation