Hager internal corner, halogen‑free, for LF/FB 60x110 mm trunking in stone grey (RAL7030) ensures neat 90° internal transitions and cable protection. Moulded ABS (untreated) with IK07 impact resistance; dimensions H 61 mm, W 110 mm, a=130 mm. Operates -5 to 60°C. Non-overlapping design for a flush finish, ideal for residential and commercial installations demanding low-smoke, halogen-free safety.
EAN
4012740021760
Packaging
1 Piece
External corner 90° halogen-free trunking LF/FB 60x110mm IK07 RAL7030 LF6011047030
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height61 mm
-
Width110 mm
-
Measurement a130 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation