The Hager external corner for LF/FB 60x110 mm trunking enables neat 90° direction changes while maintaining cable routing. Halogen-free ABS in stone grey (RAL7030) offers low-smoke safety and a clean finish. Compact 61×110 mm (measure a: 70 mm), IK07 impact resistant, and rated for -5 to 60 °C. The moulded design provides a quick, secure fit, ideal for residential and commercial cable management.
EAN
4012740021746
Packaging
1 Piece
Endcap Halogen-Free for Trunking LF/LFH 60x110 Stone Grey RAL7030 IK07 LF6011037030
Technical properties
Dimensions
-
Height61 mm
-
Width110 mm
-
Measurement a70 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation