The Hager flat angle for LF 60x57 mm trunking ensures tidy 90-degree changes of direction while keeping cabling halogen‑free and low‑smoke. Molded ABS with IK07 impact resistance and traffic white RAL9016 finish for a seamless look. Size 60x60 mm, operating range -5 to 60°C. Ideal for residential and commercial cable routing requiring safe, clean, space‑efficient installations.
EAN
4012740012300
Packaging
1 Piece
Internal corner Halogen-free for trunking LF 60x57mm Traffic white IK07 90° LF6006059016
Technical properties
Dimensions
-
Height60 mm
-
Width60 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6006059016
flat angle halogen free for trunking LF 60x57mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation