The Hager internal corner for LF 60x57 mm trunking enables a clean 90° inside bend while maintaining cable protection. Halogen-free moulded ABS in traffic white (RAL9016) offers low-smoke safety and durable IK07 impact resistance. Sized 60x60 mm for a precise LF 60x57 fit, it installs quickly without overlap and operates from -5 to 60°C—ideal for neat, robust cable routing in residential and commercial spaces.
EAN
4012740012294
Packaging
1 Piece
External corner halogen-free for LF trunking 60x57mm 90° Traffic white RAL9016 LF6006049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height60 mm
-
Width60 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6006049016
internal corner halogen free for trunking LF 60x57mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation