The Hager external corner, halogen‑free, for LF 60x57 mm trunking delivers a neat 90° external bend while preserving cable protection. The moulded 60x60 mm ABS part (IK07) ensures robust impact resistance and quick installation. Finished in traffic white RAL 9016, it blends seamlessly in modern interiors and operates reliably from -5 to 60°C—ideal for residential and light commercial cable routing.
EAN
4012740012287
Packaging
1 Piece
Flat angle halogen-free for LF trunking 40x57mm 90 deg RAL9016 IK07 LF6006039016
Technical properties
Dimensions
-
Height60 mm
-
Width60 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6006039016
external corner halogen free for trunking LF 60x57mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation