The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • LF4006067030

endcap halogen free for trunking LF/LFH 40x57mm stone grey LF4006067030

EAN
4012740021524
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

endcap halogen free for trunking LF/LFH 40x57mm stone grey

LF4006067030

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height
    40 mm
  • Width
    57 mm
Mater­ials
  • Material
    Acryloni­trile-Butadiene-Styrene (ABS)
  • Treat­ment
    Untreated
  • Colour
    Stone grey
  • RAL code
    7030
Safety
  • Impact resist­ance IK
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5 - 60 °C
Equip­ment
  • With protective film
    No
Config­ur­a­tion
  • Over­lap­ping
    No
Connectivity
  • Mounting type
    Screw connec­tion, Snap-on mounting

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
PDF
400,99 kB
Hager REACH declaration LF4006067030
PDF
Hager RoHS report LF4006067030
PDF

Downloads

  • Image LF4006067030  | Hager Africa

    Product Image LF4006067030

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image EU-Declaration LFF T045A FR_EN 26072019  | Hager Africa

    EU-Declaration LFF T045A FR_EN 26072019

    Declaration of conformity International 2020-06-25

    PDF
    48,04 kB
    Image T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE  | Hager Africa

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    Declaration of conformity International 2023-02-07

    PDF
    52,28 kB
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group