The Hager halogen‑free end cap for LF trunking 30x57 mm in stone grey (RAL7030) provides a clean, safe termination and cable protection. Made of ABS with IK07 impact resistance, it withstands -5 to 60°C. Quick screw or snap-on mounting speeds installation. Ideal for residential and commercial cable management where low-smoke, halogen-free materials are required.
EAN
4012740021319
Packaging
1 Piece
kWh meter 1P+N 40A Direct 1M M-Bus MID Class B LF3006067030
Technical properties
Dimensions
-
Height30 mm
-
Width57 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3006067030
endcap halogen free for trunking LF 30x57mm stone grey
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation