The Hager flat angle, halogen‑free accessory for LF 30x57 mm trunking enables a neat 90° change of direction on the same plane. Moulded ABS in traffic white RAL9016 (H 30 mm x W 60 mm), IK07 impact resistant, operating -5 to 60°C. Delivers safe, low‑emission cable routing and a clean finish without overlap. Ideal for residential and commercial trunking installations.
EAN
4012740011976
Packaging
1 Piece
Internal corner halogen-free for LF trunking 30x57mm RAL9016 IK07 LF3006059016
Technical properties
Dimensions
-
Height30 mm
-
Width60 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3006059016
flat angle halogen free for trunking LF 30x57mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation