The Hager internal corner, halogen-free, for LF 30x57 mm trunking in traffic white (RAL9016) delivers a neat 90° inside bend for clean cable routing. Moulded ABS with IK07 impact resistance and -5 to 60°C operating range ensures durability and safety with low smoke/halogen emissions. Dimensions: 30 mm height, 60 mm width. Quick, non-overlapping fit for tidy residential or commercial installations.
EAN
4012740011969
Packaging
1 Piece
External corner halogen-free for LF trunking 30x57, traffic white, IK07 LF3006049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height30 mm
-
Width60 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3006049016
internal corner halogen free for trunking LF 30x57mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation