The Hager external corner, halogen‑free, for LF trunking 30×57 mm, delivers neat 90° transitions while preserving cable capacity and safety. Moulded ABS (IK07) ensures robust, impact‑resistant installation; halogen‑free material supports low‑smoke environments. Traffic white (RAL 9016) blends with décor. Size 30×60 mm, operating −5 to +60 °C. Ideal for residential and commercial trunking runs.
EAN
4012740011952
Packaging
1 Piece
KNX Consumption Indicator with current transformers, ETS and easy setup LF3006039016
Technical properties
Dimensions
-
Height30 mm
-
Width60 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3006039016
external corner halogen free for trunking LF 30x57mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation