The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • LF2002068014
    The Hager end cap for LF/LFH 20x20 mm trunking provides a neat, safe termination of runs while protecting cables. Made of halogen-free PC-ABS in brown (RAL8014), it offers IK07 impact resistance and IP30 protection. Compact (20x19 mm) and rated for -5 to 60 °C, it installs quickly by screw connection or snap-on, ensuring durable, low-emission performance in residential and commercial wiring.
    EAN
    4012740020824
    Packaging
    5

    End cap x10 halogen-free for LF trunking 15x15 mm brown RAL8014 IP30 IK06 LF2002068014

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    End cap x10 halogen-free for LF trunking 15x15 mm brown RAL8014 IP30 IK06

    LF2002068014

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      20 mm
    • Width
      19 mm
    Mater­ials
    • Material
      PC-ABS
    • Treat­ment
      Untreated
    • Colour
      Brown
    • RAL code
      8014
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Equip­ment
    • With protective film
      No
    Config­ur­a­tion
    • Over­lap­ping
      No
    • With anti­bac­terial treat­ment
      No
    Connectivity
    • Mounting type
      Screw connec­tion, Snap-on mounting
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
    PDF
    400,99 kB
    REACH declaration LF2002068014
    PDF
    RoHS report LF2002068014
    PDF

    Downloads

    • Image LF2002068014  | Hager Africa

      Product Image LF2002068014

    • Product datasheet

      Image Hager Product data sheet LF2002068014  | Hager Africa

      Hager Product data sheet LF2002068014

      endcap overlapping halogen free for trunking LF/LFH 20x20mm brown

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-09-30  | Hager Africa

      Declaration of conformity en-GB 2026-09-30

      PDF
      438,98 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group