The Hager 10x halogen‑free end caps for LF 15x15 mm trunking provide neat, safe terminations of cable runs. Made of ABS in brown (RAL 8014), they offer IP30, IK06 and -5 to 60°C operation. Quick screw or snap‑on mounting speeds installation. Ideal indoors for residential or commercial use where low‑smoke, zero‑halogen materials are preferred, protecting conductors and delivering a clean finish.
EAN
4012740020695
Packaging
1 Set
Insulated busbar 3x1P+N 80A fork 16mm² 1m 54 modules LF1501568014
Technical properties
Dimensions
-
Height15 mm
-
Width15 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourBrown
-
RAL code8014
Safety
-
Impact resistance IKIK06
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF1501568014
10x endcap overlapping halogen free for trunking LF 15x15mm brown
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation