The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Fire-res­istant duct systems and fire protec­tion accessories
    • L6915VERZ
    EAN
    4012740184182
    Packaging
    1 Piece
    • Fire-res­istant duct systems and fire protec­tion accessories

    Flat corner, FWK 90/50060, galvanized L6915VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flat corner, FWK 90/50060, galvanized

    L6915VERZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Safety
    • Fire resist­ance class
      E30, E60
    Archi­tec­ture
    • Number of flame retardant sides
      3
    Accessories
    • Type of accessory
      Base, Lid
    Config­ur­a­tion
    • Over­lap­ping
      No
    Install­a­tion, mounting
    • Base perfor­a­tion
      Yes
    Dimen­sions
    • Height
      142 mm
    • Width
      150 mm
    • Length
      300 mm
    • Meas­ure­ment a
      300 mm
    • Internal height
      49 mm
    • Internal width
      54 mm
    Mater­ials
    • Material
      Plaster, Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    Equip­ment
    • Sheeting material
      Steel
    • Related Series
      FWK 90 50x60

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration L6915VERZ
    PDF
    RoHS report L6915VERZ
    PDF

    Downloads

    • Image L6915VERZ  | Hager Africa

      Product Image L6915VERZ

    • Product datasheet

      Image Hager Product data sheet L6915VERZ  | Hager Africa

      Hager Product data sheet L6915VERZ

      Flat corner, FWK 90/50060, galvanized

      PDF
    • Product certificate

      Image Product certificate International 2022-08-03  | Hager Africa

      Product certificate International 2022-08-03

      PDF
      885,27 kB
      Image Product certificate International 2022-08-03  | Hager Africa

      Product certificate International 2022-08-03

      PDF
      1,01 MB
      Image Product certificate International 2022-08-04  | Hager Africa

      Product certificate International 2022-08-04

      PDF
      633,94 kB
      Image Product certificate International 2024-03-19  | Hager Africa

      Product certificate International 2024-03-19

      PDF
      123,77 kB
      Image Product certificate International 2024-03-19  | Hager Africa

      Product certificate International 2024-03-19

      PDF
      5,34 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      316,91 kB
      Image Declaration of conformity for FWK  | Hager Africa

      Declaration of conformity for FWK

      Declaration of conformity International 2017-01-13

      PDF
      679,92 kB
      Image T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9  | Hager Africa

      T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9

      Declaration of conformity International 2022-02-03

      PDF
      222,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      L6911VERZ - Internal corner,FWK 90/50060, galvanized
      L6911VERZ
      Internal corner, FWK 90/50060, galvanized
    • 2
      L6912VERZ - External corner,FWK 90/50060, galvanized
      L6912VERZ
      External corner, FWK 90/50060, galvanized
    • 3
      FWK9991600VERZ - fire-protection trunking short circuit integrity E90/E30 FWK90 100x160 0, 5m ga
      FWK9991600VERZ
      fire-protection trunking short circuit integrity E90/E30 FWK90 100x160 0, 5m ga
    • 4
      L5733VERZ - Cable retaining clip, FWK 50210
      L5733VERZ
      Cable retaining clip, FWK 50210
    • 5
      L6958VERZ - sliding collar, FWK 90/50210,galvanized
      L6958VERZ
      sliding collar, FWK 90/50210, galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group