The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Fire-res­istant duct systems and fire protec­tion accessories
    • L6858VERZ
    EAN
    4012740150361
    Packaging
    1 Piece
    • Fire-res­istant duct systems and fire protec­tion accessories

    sliding collar, FWK 30/50210,galvanized L6858VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    sliding collar, FWK 30/50210,galvanized

    L6858VERZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Safety
    • Fire resist­ance class
      I90
    Archi­tec­ture
    • Number of flame retardant sides
      3
    Dimen­sions
    • Height
      88 mm
    • Internal height
      50 mm
    • Width
      250 mm
    • Internal width
      209 mm
    • Meas­ure­ment a
      400 mm
    • Inner cross-sec­tion
      10450 - 10450 mm²
    Mater­ials
    • Material
      Plaster, Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    Equip­ment
    • Sheeting material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration L6858VERZ
    PDF
    RoHS report L6858VERZ
    PDF

    Downloads

    • Image L6858VERZ  | Hager Africa

      Product Image L6858VERZ

    • Product datasheet

      Image Hager Product data sheet L6858VERZ  | Hager Africa

      Hager Product data sheet L6858VERZ

      sliding collar, FWK 30/50210,galvanized

      PDF
    • Product certificate

      Image Product certificate International 2022-08-03  | Hager Africa

      Product certificate International 2022-08-03

      PDF
      885,27 kB
      Image Product certificate International 2022-08-03  | Hager Africa

      Product certificate International 2022-08-03

      PDF
      1,01 MB
    • Declaration of conformity

      Image Declaration of conformity for FWK  | Hager Africa

      Declaration of conformity for FWK

      Declaration of conformity International 2017-01-13

      PDF
      679,92 kB
      Image T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9  | Hager Africa

      T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9

      Declaration of conformity International 2022-02-03

      PDF
      222,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FWK9501100VERZ - fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga
      FWK9501100VERZ
      fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga
    • 2
      L6828VERZ - sliding collar, FWK 30/50110,galvanized
      L6828VERZ
      sliding collar, FWK 30/50110, galvanized
    • 3
      L6965VERZ - Flat corner, FWK 90/99160, galvanized
      L6965VERZ
      Flat corner, FWK 90/99160, galvanized
    • 4
      L6879 - adaption piece, FWK 30/99260
      L6879
      adaption piece, FWK 30/99260
    • 5
      L6859 - adaption piece, FWK 30/50210
      L6859
      adaption piece, FWK 30/50210

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group