The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • L4391ALU
    EAN
    4012740203760
    Packaging
    1 Piece

    Internal corner for GBD(A) 56x134mm of ABS aluminium L4391ALU

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Internal corner for GBD(A) 56x134mm of ABS aluminium

    L4391ALU

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      56 mm
    • Width
      134 mm
    Accessories
    • Type of accessory
      Moulded
    Config­ur­a­tion
    • Over­lap­ping
      No
    Settings
    • Angle range
      90 - 90
    Install­a­tion, mounting
    • Base perfor­a­tion
      No
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Aluminium
    Equip­ment
    • With protective film
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Installation trunking systems BR, BRN and GBD (English )
    PDF
    262,95 kB
    REACH declaration L4391ALU
    PDF
    RoHS report L4391ALU
    PDF

    Downloads

    • Image L4391ALU  | Hager Africa

      Product Image L4391ALU

    • Product datasheet

      Image Hager Product data sheet L4391ALU  | Hager Africa

      Hager Product data sheet L4391ALU

      Internal corner for GBD(A) 56x134mm of ABS aluminium

      PDF
    • Product licence

      Image Product_Licence_NF004_1075_GBA  | Hager Africa

      Product_Licence_NF004_1075_GBA

      Product licence International 2021-02-12

      PDF
      996,55 kB
      Image Product_Licence_NF004_1077_GBD  | Hager Africa

      Product_Licence_NF004_1077_GBD

      Product licence International 2021-02-12

      PDF
      1,16 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group