The Hager L2619 2-gang closed outlet box provides secure, tidy housing for wiring in residential or commercial installations. Snap-on mounting to the rear panel speeds setup, while optional strain relief protects cables. Made from durable black PVC, it offers a compact, robust solution for dual outlets and clean panel integration.
EAN
4012740133715
Packaging
1 Piece
Enclosed fused switch SPSN 2P 63A A4 long rotary handle IP41 Ui 800V L2619SCHW
Technical properties
Configuration
-
Type of boxClosed
Connectivity
-
Mounting typeSnap-on mounting
Dimensions
-
Number of units2
Installation, mounting
-
Mounting onRear panel
Functions
-
Strain relief possibilityYes
Materials
-
MaterialPolyvinylchloride (PVC)
-
TreatmentUntreated
-
ColourBlack
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet L2619SCHW
L 2619 Outlet box 2gang
PDF
More documentation