The Hager L 2618 1-gang closed outlet box provides secure housing for wiring connections in residential or commercial setups. Snap-on mounting to the rear panel enables quick installation, and the strain-relief option protects conductors. Made from durable black PVC, it offers reliable insulation. Its compact 1-unit format saves space in the panel.
EAN
4012740133692
Packaging
1 Piece
RCCB 1P+N 25A 30mA Type A 230V AC, Inc 6kA, 2 Modules L2618SCHW
Technical properties
Configuration
-
Type of boxClosed
Connectivity
-
Mounting typeSnap-on mounting
Dimensions
-
Number of units1
Installation, mounting
-
Mounting onRear panel
Functions
-
Strain relief possibilityYes
Materials
-
MaterialPolyvinylchloride (PVC)
-
TreatmentUntreated
-
ColourBlack
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet L2618SCHW
L 2618 Outlet box 1gang
PDF
More documentation