The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Device supports for skirting ducts
    • L22619010
    EAN
    4012740312240
    Packaging
    1 Piece
    • Device supports for skirting ducts

    L 2261 White 9010 SL-Socket plinth L22619010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    L 2261 White 9010 SL-Socket plinth

    L22619010

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Pre-equipped with
      Empty
    Dimen­sions
    • Height
      150 mm
    • Width
      50 mm
    • Depth
      50 mm
    • Length
      110 mm
    • Number of units
      1
    Equip­ment
    • Empty socket box
      Yes
    Elec­tric current
    • Rated current IN
      16 A
    Voltage
    • Nominal voltage
      230 - 230 V
    Connec­tion
    • Cable cross-sec­tion
      120-290 mm²
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Pure white
    • RAL code
      9010
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 65 °C
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Compat­ib­ility
    • Device install­a­tion compat­ible format
      Standard 60 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration L22619010
    PDF
    RoHS report L22619010
    PDF

    Downloads

    • Image L22619010  | Hager Africa

      Product Image L22619010

    • Product datasheet

      Image Hager Product data sheet L22619010  | Hager Africa

      Hager Product data sheet L22619010

      L 2261 White 9010 SL-Socket plinth

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2017-01-13

      PDF
      21,73 kB
      Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

      EU-Declaration SL T046A FR_EN 26072019

      Declaration of conformity International 2019-08-23

      PDF
      48,54 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL200809119016 - External corner VDI adjustable 83-135° for SL trunking 20x55 traffic white IP40
      SL200809119016
      acc.box univ. SL20080 traffic white
    • 2
      SL20080903D1 - Empty accessory box 47x45mm compatible IP40 IK07 Traffic white RAL9016
      SL20080903D1
      acc.box SL20080 empty alu
    • 3
      SL200559039016 - Internal corner 90° LF trunking 30x30mm halogen-free IK07 stone grey
      SL200559039016
      acc.box SL20055 empty traffic white
    • 4
      SL20055AD2 - Accessory box coupling SL20055 Overlapping ABS Maple SL Standard 20x55
      SL20055AD2
      acc.box coupling SL20055 beech
    • 5
      SL20080AD5 - T-piece Overlapping for LFS 60x200 Steel Galvanized IK08 IP30
      SL20080AD5
      acc.box coupling SL20080 oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group