The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Terminal Connec­­tions & Busbar
  • Distri­bu­tion blocks
  • KJ02CN
  • Distri­bu­tion systems

Distribution block 160A with cover, 1pole, 2x 25-70²/3x 2,5-25²/8x 1,5-16² KJ02CN

EAN
3250613803728
Packaging
4

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Distribution block 160A with cover, 1pole, 2x 25-70²/3x 2,5-25²/8x 1,5-16²

KJ02CN

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • UD22A5

    Kit, universN, 300x500mm, for DIN rail terminal horizontal, DIN rail adjustable

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    160 A
Archi­tec­ture
  • Number of poles
    1
Dimen­sions
  • Height
    91 mm
  • Width
    36 mm
  • Depth
    51 mm
Capa­city
  • Number of modules
    2
Internal use only
  • Number of half modules of 17,5 mm
    4

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Distribution block 400A, closed, 1pole
PDF
401,48 kB
Hager REACH declaration KJ02CN
PDF
Hager RoHS report KJ02CN
PDF

Downloads

  • Image KJ02CN  | Hager Africa

    Product Image KJ02CN

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2022-08-29

    PDF
    193,62 kB
More documentation

Discover more of this product range

    5
  • 1
    KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
    KJ01D
    Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2, 5-16² per pole
  • 2
    KJ160A - Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2,5-25² per pole
    KJ160A
    Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2, 5-25² per pole
  • 3
    KJ02DN - Distribution block 125A with cover, 1pole, 2x 10-35²/2x 2,5-25²/6x 1,5-16²
    KJ02DN
    Distribution block 125A with cover, 1pole, 2x 10-35²/2x 2, 5-25²/6x 1, 5-16²
  • 4
    KJ01AN - Brass busbar terminal 125A 2pole, 2x 6-35 ² /9x 2,5-10 ²/ 2x2,5-16² per pole
    KJ01AN
    Brass busbar terminal 125A 2pole, 2x 6-35 ² /9x 2, 5-10 ²/ 2x2, 5-16² per pole
  • 5
    KJ07NB - Supplementary Neutral bar 100A - 7 connection points
    KJ07NB
    Supplementary Neutral bar 100A - 7 connection points

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group