The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • KJ01B
    EAN
    3250613800215
    Packaging
    1 Piece

    Brass busbar terminal 80A, 4pole, 1x 2,5-16 ² / 8x 1,5-10 ² per pole KJ01B

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass busbar terminal 80A, 4pole, 1x 2,5-16 ² / 8x 1,5-10 ² per pole

    KJ01B

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      80 A
    Archi­tec­ture
    • Number of poles
      4
    Dimen­sions
    • Height
      86 mm
    • Width
      88 mm
    • Depth
      44 mm
    Capa­city
    • Number of modules
      5
    Internal use only
    • Number of half modules of 17,5 mm
      10

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution block 400A, closed, 1pole (English)
    PDF
    401,48 kB
    REACH declaration KJ01B
    PDF
    RoHS report KJ01B
    PDF

    Downloads

    • Image KJ01B  | Hager Africa

      Product Image KJ01B

    • Product datasheet

      Image Hager Product data sheet KJ01B  | Hager Africa

      Hager Product data sheet KJ01B

      Brass busbar terminal 80A, 4pole, 1x 2,5-16 ² / 8x 1,5-10 ² per pole

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      290,81 kB
      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      Bloki rozdzielcze i akcesoria; KJ…

      PDF
      274,85 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group