The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • High Power & Switching
  • Load breakers and switches
  • Accessories Load break switches
  • JZA702
  • High Power & Switching

Ext. box. 630-800A LBS and 315-400A FCS JZA702

EAN
3250613415556
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Ext. box. 630-800A LBS and 315-400A FCS

JZA702

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • JFH340U

    Enclosed Fuse combin. switch TPN 400A

    0.00 €  / *
  • JFH331U

    Enclosed Fuse combin. switch TPN 315A

    0.00 €  / *
  • JFH440U

    Enclosed Fuse combin. switch TPSN 400A

    0.00 €  / *
  • JFH431U

    Enclosed Fuse combin. switch TPSN 315A

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    250 mm
  • Width
    500 mm
  • Depth
    300 mm
  • Thick­ness of side­wall
    1.5 mm
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
  • Treat­ment
    Varnished
  • Material
    Steel
Cover, door
  • Number of locks
    0
  • Door/­cover is trans­parent
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JZA702
PDF
Hager RoHS report JZA702
PDF

Downloads

  • Image JZA702  | Hager Africa

    Product Image JZA702

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image CE 24_3615_04_24  | Hager Africa

    CE 24_3615_04_24

    Enclosed LBS Range

    PDF
    256,65 kB
    Image UKCA 24_3084_04_24  | Hager Africa

    UKCA 24_3084_04_24

    Enclosed LBS Range

    PDF
    249,24 kB
More documentation

Discover more of this product range

    5
  • 1
    HZC312 - Auxiliary contact 2C LBS 20-160A
    HZC312
    Auxiliary contact 2C LBS 20-160A
  • 2
    HZC212 - Terminal shrouds 4P LBS 20-63A
    HZC212
    Terminal shrouds 4P LBS 20-63A
  • 3
    HZC214 - Terminal shrouds 4P LBS 63-100A
    HZC214
    Terminal shrouds 4P LBS 63-100A
  • 4
    HZC215 - Terminal shrouds 3P LBS 100A-125A
    HZC215
    Terminal shrouds 3P LBS 100A-125A
  • 5
    HZC218 - Terminal shrouds 4P LBS 100-160A
    HZC218
    Terminal shrouds 4P LBS 100-160A

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group