The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 250 A outgoing
  • Invicta - TPN/SPN boards
  • JN2B00016S1
  • Distri­bu­tion systems

250A Panel BOARD 16WAY Surface JN2B00016S1

EAN
3250611092155
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

250A Panel BOARD 16WAY Surface

JN2B00016S1

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Equip­ment
  • Has mounting plate
    No
Capa­city
  • Number of modules
    0
Dimen­sions
  • Height
    1375 mm
  • Width
    615 mm
  • Depth
    165 mm
Cover, door
  • Number of cabinet doors
    1
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    9002
  • Colour
    Grey white
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP41
  • Locking type
    Special tool, Without lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager RoHS report JN2B00016S1
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet JN2B00016S1  | Hager Africa

    Hager Product data sheet JN2B00016S1

    250A Panel BOARD 16WAY Surface

    PDF
  • Installation manual

    Image Installation manual en-GB 2024-02-16  | Hager Africa

    Installation manual en-GB 2024-02-16

    PDF
    33,80 MB
More documentation

Discover more of this product range

    5
  • 1
    JN8B00004S1 - 800A P'LBOARD 4 WAY 125A OUTGOERS
    JN8B00004S1
    800A P'LBOARD 4 WAY 125A OUTGOERS
  • 2
    JN8B00202S1 - 800A P'LBOARD2way250A+2way125A OUTGOERS
    JN8B00202S1
    800A P'LBOARD2way250A+2way125A OUTGOERS
  • 3
    JN8B00208S1 - 800A P'LBOARD2way250A+8way125A OUTGOERS
    JN8B00208S1
    800A P'LBOARD2way250A+8way125A OUTGOERS
  • 4
    JN8B00206S1 - 800A P'LBOARD2way250A+6way125A OUTGOERS
    JN8B00206S1
    800A P'LBOARD2way250A+6way125A OUTGOERS
  • 5
    JN8B00006S1 - 800A P'LBOARD 6 WAY 125A OUTGOERS
    JN8B00006S1
    800A P'LBOARD 6 WAY 125A OUTGOERS

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group