The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 250 A outgoing
  • Invicta - TPN/SPN boards
  • JK2B14S1
  • Distri­bu­tion systems

250A TP&N BOARD 14 WAY Surface enclosure JK2B14S1

EAN
3250611091707
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

250A TP&N BOARD 14 WAY Surface enclosure

JK2B14S1

  • Accessories
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Empty cabinet 2 products available
  • TPN/SPN boards 2 products available

Complete your system

  • Empty cabinet
  • TPN/SPN boards
  • JK2E01S

    JK2 CABLE SPREADER BOX

    0.00 €  / *
  • JK2E16S

    0.00 €  / *
  • JK2E32S

    0.00 €  / *
  • JK2E48S

    0.00 €  / *

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
REACH declaration JK2B14S1
PDF

Downloads

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
More documentation

Discover more of this product range

    5
  • 1
    JN8B00402S1 - 800A P'LBOARD4way250A+2way125A OUTGOERSG
    JN8B00402S1
    800A P'LBOARD4way250A+2way125A OUTGOERSG
  • 2
    JN8B00006S1 - 800A P'LBOARD 6 WAY 125A OUTGOERS
    JN8B00006S1
    800A P'LBOARD 6 WAY 125A OUTGOERS
  • 3
    JK2E01S - JK2  CABLE SPREADER BOX
    JK2E01S
    JK2 CABLE SPREADER BOX
  • 4
    JK1E16F - 125A TPN Extension box, invicta, 16 Module with Din Rail, flush
    JK1E16F
    125A TPN Extension box, invicta, 16 Module with Din Rail, flush
  • 5
    JN8B00404S1 - 800A P'LBOARD 4way 250A + 4way 125A OUTG
    JN8B00404S1
    800A P'LBOARD 4way 250A + 4way 125A OUTG

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group