The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories Load break switches
    • HZ186
    The Hager Double Cage terminal for HA358 enables safe, high-capacity connections to HA358 devices. Rated 630 A, it securely clamps two flexible conductors from 2×90-300 mm², providing low-resistance, vibration-proof contacts. Ideal for heavy-duty distribution in commercial and industrial panels, it speeds installation, saves space, and ensures reliable power transfer.
    EAN
    3250613361860
    Packaging
    1 Piece
    • Accessories Load break switches

    Double cage terminal 400A 2x50-240 mm² for HA357 HZ186

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Double cage terminal 400A 2x50-240 mm² for HA357

    HZ186

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      630 A
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      2x 90 - 300 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZ186
    PDF
    RoHS report HZ186
    PDF

    Downloads

    • Image HZ186  | Hager Africa

      Product Image HZ186

    • Product datasheet

      Image Hager Product data sheet HZ186  | Hager Africa

      Hager Product data sheet HZ186

      Double Cage terminal for HA358

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC311 - Auxiliary contact 1NO+1NC Front mounting Fast-on terminal
      HZC311
      Auxiliary contact 1C+1O LBS 20-160A
    • 2
      HZC211 - Terminal shrouds 3P LBS 20-63A
      HZC211
      Terminal shrouds 3P LBS 20-63A
    • 3
      HZC212 - Symmetrical DIN rail 2 m length
      HZC212
      Terminal shrouds 4P LBS 20-63A
    • 4
      HZC214 - Terminal shrouds 4P LBS 63-100A
      HZC214
      Terminal shrouds 4P LBS 63-100A
    • 5
      HZC215 - Shaft guide for S1/S2 handles, fits Hager MCCB P160-P630
      HZC215
      Terminal shrouds 3P LBS 100A-125A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group