The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories Load break switches
    • HZ183
    The Hager Double Cage terminal for HA351, HA352, HA353M, HA392 and HA394 enables secure high-current connections and easy wiring of Hager devices. Rated 160 A, it accepts 2x flexible conductors from 16 to 95 mm², delivering robust, low-resistance clamping for reliable distribution and quick installation in switchboards and panelboards.
    EAN
    3250613361839
    Packaging
    1 Piece
    • Accessories Load break switches

    Connection terminal 3-pole 160A HA307 HZ183

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connection terminal 3-pole 160A HA307

    HZ183

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      2x 16 - 95 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZ183
    PDF
    RoHS report HZ183
    PDF

    Downloads

    • Image HZ183  | Hager Africa

      Product Image HZ183

    • Product datasheet

      Image Hager Product data sheet HZ183  | Hager Africa

      Hager Product data sheet HZ183

      Double Cage terminal for HA351,52,53M,92,94

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC312 - Auxiliary contact 2C LBS 20-160A
      HZC312
      Auxiliary contact 2C LBS 20-160A
    • 2
      HZC213 - Terminal shrouds 3P LBS 63-100A
      HZC213
      Terminal shrouds 3P LBS 63-100A
    • 3
      HZC216 - Terminal shrouds 3P Load Break Switch 100-125A
      HZC216
      Terminal shrouds 4P LBS 100A-125A
    • 4
      HZC112 - Shaft extension No.5 320 mm for LBS 20-125A
      HZC112
      Shaft extension N°5 200mm LBS 20-125A
    • 5
      HZC115 - Shaft Extension No.6 320mm for LBS Load Break Switch 100-160A
      HZC115
      Shaft extension N°6 200mm LBS 100-160A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group