The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories Load break switches
    • HZ072
    EAN
    3250613360726
    Packaging
    1 Piece
    • Modular load switch breakers
    • Accessories Load break switches
    • See more

    Connection terminal ha307 HZ072

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connection terminal ha307

    HZ072

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • HA307

      Load break switch 3P 160A

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      160 A
    Archi­tec­ture
    • Number of poles
      3

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HZ072
    PDF
    RoHS report HZ072
    PDF

    Downloads

    • Image HZ072  | Hager Africa

      Product Image HZ072

    • Product datasheet

      Image Hager Product data sheet HZ072  | Hager Africa

      Hager Product data sheet HZ072

      Connection terminal ha307

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      611,04 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC311 - Auxiliary contact 1C+1O LBS 20-160A
      HZC311
      Auxiliary contact 1C+1O LBS 20-160A
    • 2
      HZC211 - Terminal shrouds 3P LBS 20-63A
      HZC211
      Terminal shrouds 3P LBS 20-63A
    • 3
      HZC212 - Terminal shrouds 4P LBS 20-63A
      HZC212
      Terminal shrouds 4P LBS 20-63A
    • 4
      HZC214 - Terminal shrouds 4P LBS 63-100A
      HZC214
      Terminal shrouds 4P LBS 63-100A
    • 5
      HZC215 - Terminal shrouds 3P LBS 100A-125A
      HZC215
      Terminal shrouds 3P LBS 100A-125A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group