The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Energy manage­ment and monit­oring
  • Energy monit­oring system
  • Accessories for Energy monit­oring system
  • HTG450H
  • Energy manage­ment and monit­oring

Industrial micro SD card 4 GB HTG450H

EAN
3250613138783
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Industrial micro SD card 4 GB

HTG450H

  • Accessories
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • HTG411H

    Multi energy data logger & server + micro SD card

    0.00 €  / *

Technical properties

Storage
  • Type of memory card
    Micro-SDHC

Downloads

  • Image HTG450H  | Hager Africa

    Product Image HTG450H

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
More documentation

Discover more of this product range

    5
  • 1
    TG019 - Bus cable length 500m green, KNX
    TG019
    Bus cable length 500m green, KNX
  • 2
    TGZ181 - Bus cable,100m,B2cas1d1a1,green
    TGZ181
    Bus cable, 100m, B2cas1d1a1, green
  • 3
    TG018 - Bus cable length 100m green, KNX
    TG018
    Bus cable length 100m green, KNX
  • 4
    TGZ185 - Bus cable,500m,B2cas1d1a1,green
    TGZ185
    Bus cable, 500m, B2cas1d1a1, green
  • 5
    TGA200 - Power supply 24 V DC 1A
    TGA200
    Power supply 24 V DC 1A

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group