The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HN501003
    The Hager retaining clip for slotted panel trunking, 50x100 mm, secures wiring neatly inside HNG 50x100 ducts. Made from durable, halogen-free PC-ABS in red, it supports low-smoke, safer installations. Its dedicated (non-adjustable) fit ensures reliable cable retention and tidy routing for control panels and switchboards.
    EAN
    4012740202435
    Packaging
    50
    • Plastic, halo­gen­-­free slotted cable ducts

    Vertical 2x MCCB kit Quadro Evo for H3+ P630 630A Steel RAL9010 HN501003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vertical 2x MCCB kit Quadro Evo for H3+ P630 630A Steel RAL9010

    HN501003

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      50 mm
    • Width
      100 mm
    Install­a­tion, mounting
    • Is adjustable to duct width
      No
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Red
    • Related Series
      HNG 50x100

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HN501003
    PDF
    RoHS report HN501003
    PDF

    Downloads

    • Image HN501003  | Hager Africa

      Product Image HN501003

    • Product datasheet

      Image Hager Product data sheet HN501003  | Hager Africa

      Hager Product data sheet HN501003

      Retaining clip for slotted panel trunking PC/ABS halogenfree 50x100mm rot

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      298,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA70252K - Lid halogenfree for slotted panel trunking HA7 25mm light grey
      HA70252K
      Lid halogenfree for slotted panel trunking HA7 25mm light grey
    • 2
      HN370503 - Trunking LFF 60x190mm PVC 2m pre-coupled IP40 IK07 with cable clips RAL9016
      HN370503
      Retaining clip for slotted panel trunking PC/ABS halogenfree 37x50mm rot
    • 3
      HNG3702507035B - HNG slotted panel trunking PPO halogen-free 50x125mm UL94 V1 2m
      HNG3702507035B
      Slotted panel trunking PPO halogenfree HNG 37x25mm light grey
    • 4
      HNG2502507035B - Slotted panel trunking made of PPO halogenfree HNG 25x25mm light grey
      HNG2502507035B
      Slotted panel trunking made of PPO halogenfree HNG 25x25mm light grey
    • 5
      HNG5012507035B - BA7 slotted panel trunking PVC 100x60mm cover incl. UL94 V0 RAL7030 2m
      HNG5012507035B
      Slotted panel trunking cover PPO halogenfree HNG 50x125mm light grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group