The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HN500753
    The Hager retaining clip for slotted panel trunking 50x75 mm (HNG 50x75) secures and organizes conductors in panels. Made from durable, halogen‑free PC‑ABS and finished in red for easy identification, it provides reliable cable retention in matching 50x75 ducts. Non‑adjustable, it ensures a stable fit, supporting neat, safe wiring in residential, commercial, and industrial installations.
    EAN
    4012740202428
    Packaging
    50
    • Plastic, halo­gen­-­free slotted cable ducts

    Retaining clip for slotted trunking PC/ABS halogen-free 37x50mm Red HN500753

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Retaining clip for slotted trunking PC/ABS halogen-free 37x50mm Red

    HN500753

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      50 mm
    • Width
      75 mm
    Install­a­tion, mounting
    • Is adjustable to duct width
      No
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Red
    • Related Series
      HNG 50x75

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HN500753
    PDF
    RoHS report HN500753
    PDF

    Downloads

    • Image HN500753  | Hager Africa

      Product Image HN500753

    • Product datasheet

      Image Hager Product data sheet HN500753  | Hager Africa

      Hager Product data sheet HN500753

      Retaining clip for slotted panel trunking PC/ABS halogenfree 50x75mm rot

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      298,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA7100080 - Slotted panel trunking halogenfree HA7 100x80mm light grey
      HA7100080
      Slotted panel trunking halogenfree HA7 100x80mm light grey
    • 2
      HNG5005007035B - Slotted panel trunking cover PPO HNG 50x50mm light grey
      HNG5005007035B
      Slotted panel trunking cover PPO HNG 50x50mm light grey
    • 3
      HA70402 - slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
      HA70402
      slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
    • 4
      HA70802 - slotted trunking lid from PC/ABS halogen free for HA7 width 80mm light grey
      HA70802
      slotted trunking lid from PC/ABS halogen free for HA7 width 80mm light grey
    • 5
      HNG7510007035B - Slotted panel trunking cover PPO HNG 75x100mm light grey
      HNG7510007035B
      Slotted panel trunking cover PPO HNG 75x100mm light grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group