The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • High Power & Switching
  • Load breakers and switches
  • Load break switches
  • HA406N
  • Modular devices
  • High Power & Switching

Load break switch with visible breaking 4P 125A HA406N

EAN
3250613119959
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Load break switch with visible breaking 4P 125A

HA406N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Terminal cover 2 products available
  • Auxil­iary contact block 1 products available
  • Switch oper­ating shaft 2 products available
  • Door coup­ling handle for switchgear 1 products available
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

Complete your system

  • Terminal cover
  • Auxil­iary contact block
  • Switch oper­ating shaft
  • Door coup­ling handle for switchgear
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • HZ092

    Terminal covers + Connection terminal ha407

    0.00 €  / *
  • HZ062

    Terminal covers ha407

    0.00 €  / *
  • HZ022

    Auxiliary contact 1C+1O ha100/160

    0.00 €  / *
  • HZC104

    Shaft extension 320 mm FCS-LBS 80-250A

    0.00 €  / *
  • HZC103

    Shaft extension 200 mm FCS-LBS 80-250A

    0.00 €  / *
  • HZC001

    Black handle FCS- LBS 20-250A

    0.00 €  / *
  • HZ082

    Connection terminal ha406N / ha407

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    125 A
  • Accept­able current rating AC21
    125 A
  • Accept­able current rating AC21 category A
    125 A
  • Accept­able current rating AC21 category B
    125 A
  • Accept­able current rating AC22 category A
    125 A
  • Accept­able current rating AC22 category B
    125 A
  • Accept­able current rating AC23 category A
    125 A
  • Accept­able current rating AC23 category B
    125 A
  • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
    5.88 kA
  • Rated short-­time with­stand current Icw 1s IEC 60947
    4 kA
  • Rated short-­time with­stand current Icw IEC 60947
    4 kA
Connec­tion
  • Cross-sec­tion rigid conductor
    95 mm²
  • Cross-sec­tion flex­ible conductor
    95 mm²
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated impulse with­stand voltage Uimp
    8000 V
  • Rated oper­a­tional voltage Ue
    380 - 415 V
Power
  • Power loss per pole at In
    2 W
  • Total power loss under IN
    8.10 W
  • Rated oper­a­tional power under 400 V AC AC1
    82000 W
  • Rated oper­a­tional power under 400 V AC AC23
    56000 W
Equip­ment
  • Motor drive optional
    No
  • Number of auxil­iary contacts as change-over contact
    0
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
Cover, door
  • Inter­lock­able
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP00
Archi­tec­ture
  • Type of pole
    4P
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Short rotary handle
Frequency
  • Frequency
    50 - 50 Hz
Func­tions
  • Is reversing switch
    No
  • Version as emer­gency stop install­a­tion
    No
  • Version as main switch
    Yes
  • Version as main­ten­ance/ser­vice switch
    Yes
  • Version as safety switch
    Yes
  • Version as switch discon­nector compact
    Yes
Capa­city
  • Number of modules
    8.50
Install­a­tion, mounting
  • Nominal tight­ening torque
    9 - 9.9 Nm
Dimen­sions
  • Height
    82.5 mm
  • Width
    142 mm
  • Depth
    136 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Load break switch 4P 630A
PDF
369,67 kB
Hager REACH declaration HA406N
PDF
Hager RoHS report HA406N
PDF

Downloads

  • Image HA406N  | Hager Africa

    Product Image HA406N

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-05-17

    PDF
    200,64 kB
    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    777,14 kB
More documentation

Discover more of this product range

    5
  • 1
    HA966N - Load break switch with visible breaking 4P 400A
    HA966N
    Load break switch with visible breaking 4P 400A
  • 2
    HAC406 - Load break switch 4P 63A
    HAC406
    Load break switch 4P 63A
  • 3
    HAC408 - Load break switch 4P 80A
    HAC408
    Load break switch 4P 80A
  • 4
    HAC410 - Load break switch 4P 100A
    HAC410
    Load break switch 4P 100A
  • 5
    HAC306 - Load break switch 3P 63A
    HAC306
    Load break switch 3P 63A

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group