Load break switch with visible breaking 4P 100A HA405
EAN
3250613114053
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Auxiliary contact block 1 products available -
Door coupling handle for switchgear 2 products available
Complete your system
Technical properties
Electric current
-
Rated current100 A
-
Acceptable current rating AC21100 A
-
Acceptable current rating AC21 category A100 A
-
Acceptable current rating AC21 category B100 A
-
Acceptable current rating AC22 category A100 A
-
Acceptable current rating AC22 category B100 A
-
Acceptable current rating AC23 category A63 A
-
Acceptable current rating AC23 category B63 A
-
Rated short-time withstand current Icw 1s IEC 609472.50 kA
-
Rated short-time withstand current Icw IEC 609472.50 kA
Connection
-
Cross-section rigid conductor50 mm² max.
-
Cross-section flexible conductor50 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In3.10 W
-
Total power loss under IN9.30 W
-
Rated operational power under 400 V AC AC165000 W
-
Rated operational power under 400 V AC AC2328000 W
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Use conditions
-
Operating temperature-20 - 70 °C
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP20
Architecture
-
Type of pole4P
-
Number of poles4
-
Control/operation elementShort rotary handle
Frequency
-
Frequency50 - 50 Hz
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Capacity
-
Number of modules6
Installation, mounting
-
Nominal tightening torque6 - 6.6 Nm
Connectivity
-
Type of connectionScrew terminal
Dimensions
-
Height86.5 mm
-
Width108 mm
-
Depth90 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-05-17
PDF200,64 kB
Declaration
Declaration of conformity International 2022-04-13
PDF777,14 kB
More documentation