The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • GT4529016

Outlet box 2 pang 45x45 traffic white GT4529016

EAN
4012740023320
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler

Outlet box 2 pang 45x45 traffic white

GT4529016

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Lid width
    80 mm
  • Height of opening
    45 mm
  • Width of opening
    90 mm
  • Number of units
    2
Config­ur­a­tion
  • Type of device (pre-cut lid for dado trunk­ing)
    Direct 45 mm
  • Over­lap­ping
    Yes
Accessories
  • Has labelling field
    No
Mater­ials
  • Material
    PC-ABS
  • Treat­ment
    Untreated
  • Colour
    Traffic white
  • RAL code
    9016
Equip­ment
  • With protective film
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration GT4529016
PDF
Hager RoHS report GT4529016
PDF

Downloads

  • Image GT4529016  | Hager Africa

    Product Image GT4529016

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • DXF files

    Image DXF files International 2023-01-12  | Hager Africa

    DXF files International 2023-01-12

    DXF
    57,05 kB
  • STEP files

    Image STEP files International 2023-01-12  | Hager Africa

    STEP files International 2023-01-12

    STP
    3,26 MB
  • With variables

    Image Product drawing  | Hager Africa

    Product drawing

    Product Drawing International 2023-01-12

    PDF
    32,82 kB
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group