The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • gamma+ 13 and 18 enclos­ures
    • GP213T
    EAN
    3250612963324
    Packaging
    1 Piece
    • gamma+ 13 and 18 enclos­ures

    Door,gamma,transparent,spare door,for enclosure 26M GP213T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door,gamma,transparent,spare door,for enclosure 26M

    GP213T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • GZ35A

      Key lock, gamma, for enclosure, 13-72modules

      0.00 €  / *

    Technical properties

    Dimen­sions
    • Height
      375 mm
    • Width
      250 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Number of cabinet doors
      1
    • Cabinet door type
      Stop door
    • Number of locks
      1
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    Hager REACH declaration GP213T
    PDF
    Hager RoHS report GP213T
    PDF

    Downloads

    • Image GP213T  | Hager Africa

      Product Image GP213T

    • Product datasheet

      Image Hager Product data sheet GP213T  | Hager Africa

      Hager Product data sheet GP213T

      Door,gamma,transparent,spare door,for enclosure 26M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-10-24  | Hager Africa

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GP313T - Door,gamma,transparent,spare door,for enclosure, 39Modules
      GP313T
      Door, gamma, transparent, spare door, for enclosure, 39Modules
    • 2
      GZ40A - Terminal carrier,gamma,for SSK
      GZ40A
      Terminal carrier, gamma, for SSK
    • 3
      GS213D - Back plate,gamma,26 modules,2row
      GS213D
      Back plate, gamma, 26 modules, 2row
    • 4
      GZ30A - Terminal carrier,gamma,for Quick Connect
      GZ30A
      Terminal carrier, gamma, for Quick Connect
    • 5
      GS218D - Back plate,gamma,36modules,2row
      GS218D
      Back plate, gamma, 36modules, 2row

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group