The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • mini gamma enclos­ures
    • GD108B
    EAN
    3250612843138
    Packaging
    1 Piece
    • mini gamma enclos­ures

    Mini-enclosure, gamma, 8 module, protect. class IP30 GD108B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mini-enclosure, gamma, 8 module, protect. class IP30

    GD108B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available
    • Lock system 1 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Cover strip 3 products available

    Complete your system

    • Door/­op­er­ating panel
    • Lock system
    • Accessor­ies/s­pare parts for terminals
    • Cover strip
    • GP108T

      Door, mini distributor, 8M, transparent

      €0.00  / *
    • GP108P

      Door for mini-enclosure, gamma, 8 module, white

      €0.00  / *
    • VZ313

      Door key, gamma, for door of the mini-enclosure, GD

      €0.00  / *
    • GZ108S

      Terminal supports, gamma, for mini-enclosure 8 module

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *
    • P031F

      Cover strips, universal, for 1/2 module

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      230 - 230 V
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      8
    Dimen­sions
    • Height
      180 mm
    • Width
      182 mm
    • Depth
      82 mm
    • Number of width units
      8
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GD108B
    PDF
    RoHS report GD108B
    PDF

    Downloads

    • Image GD108B  | Hager Africa

      Product Image GD108B

    • Product datasheet

      Image Hager Product data sheet GD108B  | Hager Africa

      Hager Product data sheet GD108B

      Mini-enclosure, gamma, 8 module, protect. class IP30

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration of conformity en-GB 2024-04-15  | Hager Africa

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      GP106P - Door for mini-enclosure Gamma / GD, 4 Mod wide, White
      GP106P
      Door for mini-enclosure Gamma / GD, 4 Mod wide, White
    • 2
      GD110B - Mini-enclosure, gamma, 10 module, protect. class IP30
      GD110B
      Mini-enclosure, gamma, 10 module, protect. class IP30
    • 3
      GD102E - Mini-enclosure, gamma, 2 module, protect. class IP30
      GD102E
      Mini-enclosure, gamma, 2 module, protect. class IP30
    • 4
      P031F - Cover strips, universal, for 1/2 module
      P031F
      Cover strips, universal, for 1/2 module
    • 5
      GP108T - Door,mini distributor,8M, transparent
      GP108T
      Door, mini distributor, 8M, transparent

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group