The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • mini gamma enclos­ures
    • GD106Y
    The Hager gamma mini-enclosure, 6 modules, provides neat distribution for 230 V circuits. Surface-mounted with one DIN rail/row, it handles up to 50 A and includes 1xPE and 1xN terminal blocks for fast, tidy wiring. IP30, Class II double insulation, IK05 impact resistance and 750°C glow-wire rating enhance safety. Opaque pure white RAL9010 housing, compact (180×146×82 mm), ideal for small residential or commercial sub-panels.
    EAN
    3250616000469
    Packaging
    4
    • mini gamma enclos­ures

    Motorized changeover switch 4P 160A 400V 40kA DIN rail fixed GD106Y

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized changeover switch 4P 160A 400V 40kA DIN rail fixed

    GD106Y

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available
    • Cover strip 1 products available

    Complete your system

    • Door/­op­er­ating panel
    • Cover strip
    • GP106T

      Door for mini-enclosure Gamma / GD, 4 Mod wide, Transparent

      €0.00  / *
    • GP106P

      Door for mini-enclosure Gamma / GD, 4 Mod wide, White

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      230 - 230 V
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      50 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      6
    Dimen­sions
    • Height
      180 mm
    • Width
      146 mm
    • Depth
      82 mm
    • Number of width units
      6
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration GD106Y
    PDF
    RoHS report GD106Y
    PDF

    Downloads

    • Image GD106Y  | Hager Africa

      Product Image GD106Y

    • Product datasheet

      Image Hager Product data sheet GD106Y  | Hager Africa

      Hager Product data sheet GD106Y

      Mini-enclosure, gamma, 6 module, protect. class IP30, 1xPE, 1xN

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration of conformity en-GB 2024-04-15  | Hager Africa

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      GP102T - Door for mini-enclosure Gamma / GD, 2 Mod wide, White
      GP102T
      Door for mini-enclosure Gamma / GD, 2 Mod wide, White
    • 2
      GP110P - Door for mini-enclosure, gamma, 10 module, white
      GP110P
      Door for mini-enclosure, gamma, 10 module, white
    • 3
      GP102P - Door for mini-enclosure Gamma / GD, 2 Mod wide, Transparent
      GP102P
      Door for mini-enclosure Gamma / GD, 2 Mod wide, Transparent
    • 4
      GP110T - Door,mini distributor,10M, transparent
      GP110T
      Door, mini distributor, 10M, transparent
    • 5
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group