The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • G7345LAN
    Hager built-in table outlet unit delivering power and data at the workstation. It offers 3 socket-outlets plus 1 RJ45 Cat6 port, ideal for laptops, peripherals, and network access. Pre-equipped for fast installation with a 3000 mm connecting cable. Fits a 102 mm diameter cut-out (100 mm body) and measures 300 x 100 x 322 mm. Painted aluminium finish with durable materials. IP20 rated for dry indoor environments such as offices and meeting rooms.
    EAN
    4012740909488
    Packaging
    1 Piece

    Built-in table outlet unit 3x sockets Ø102mm Aluminium IP20 G7345LAN

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Built-in table outlet unit 3x sockets Ø102mm Aluminium IP20

    G7345LAN

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Cable
    • Length of connecting cable
      3000 mm
    Dimen­sions
    • Height
      322 mm
    • Width
      100 mm
    • Length
      300 mm
    • Diameter
      100 mm
    • Diameter hole
      102 - 102 mm
    Accessories
    • Pre-equipped
      Yes
    Mater­ials
    • Material
      Aluminium, Polyvinyl­chloride (PVC), Plastic
    • Colour
      Aluminium
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration G7345LAN
    PDF
    RoHS report G7345LAN
    PDF

    Downloads

    • Image G7345LAN  | Hager Africa

      Product Image G7345LAN

    • Product datasheet

      Image Hager Product data sheet G7345LAN  | Hager Africa

      Hager Product data sheet G7345LAN

      built-in outlet unit,table m., 3 socket-outlets,1RJ45,cat6,2g,P/P, painted Alu

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group