The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • G7343LAN
    The Hager built-in table-mounted outlet unit offers 3 socket-outlets in a sleek painted aluminium finish, ideal for desks, meeting tables and worktops. Pre-equipped for quick installation, it fits a 102 mm hole (100 mm diameter body) and measures 287×100×300 mm. Made of aluminium, PVC and plastic for durability, it provides convenient power access with IP20 protection for indoor use.
    EAN
    4012740909471
    Packaging
    1 Piece

    Rosette ABS Traffic White RAL9016 Untreated G7343LAN

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rosette ABS Traffic White RAL9016 Untreated

    G7343LAN

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      287 mm
    • Width
      100 mm
    • Length
      300 mm
    • Diameter
      100 mm
    • Diameter hole
      102 - 102 mm
    Accessories
    • Pre-equipped
      Yes
    Mater­ials
    • Material
      Aluminium, Polyvinyl­chloride (PVC), Plastic
    • Colour
      Aluminium
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration G7343LAN
    PDF
    RoHS report G7343LAN
    PDF

    Downloads

    • Image G7343LAN  | Hager Africa

      Product Image G7343LAN

    • Product datasheet

      Image Hager Product data sheet G7343LAN  | Hager Africa

      Hager Product data sheet G7343LAN

      built-in outlet unit, table mounted, 3 socket-outlets, painted Alu

      PDF
    • Declaration of conformity

      Image EU-Declaration G70 T077A DE_EN 16082019  | Hager Africa

      EU-Declaration G70 T077A DE_EN 16082019

      Declaration of conformity en-GB, de-DE 2020-01-01

      PDF
      47,87 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group